3.4.57 DDR3PHY Fail Word 0 Register

Name: DDR3PHY_BISTFWR0
Offset: 0x13C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
    ODTWEBS   CSWEBS 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
    CKEWEBSWEWEBSBAWEBS[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
 AWEBS[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 AWEBS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 28 – ODTWEBS DDR_ODT Word Error Bit Status

Bit status during a word error for DDR_ODT.

Bit 24 – CSWEBS  DDR_CSN Word Error Bit Status

Bit status during a word error for DDR_CSN.

Bit 20 – CKEWEBS DDR_CKE Word Error Bit Status

Bit status during a word error for DDR_CKE.

Bit 19 – WEWEBS DDR_WEN Word Error Bit Status

Bit status during a word error for DDR_WEN.

Bits 18:16 – BAWEBS[2:0]  DDR_BA Word Error Bit Status

Bit status during a word error for each DDR_BA[2:0].

Bits 15:0 – AWEBS[15:0] DDR_A Word Error Bit Status

Bit status during a word error for each DDR_A[15:0].