3.4.37 DDR3PHY DCU Loop Register

Name: DDR3PHY_DCULR
Offset: 0xCC
Reset: 0xF0000000
Property: Read/Write

Bit 3130292827262524 
 XLEADDR[3:0]     
Access R/WR/WR/WR/W 
Reset 1111 
Bit 2322212019181716 
       IDALINF 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
 LCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LEADDR[3:0]LSADDR[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:28 – XLEADDR[3:0] Expected Data Loop End Address

The last expected data cache word address that contains valid expected data. Expected data must looped between 0 and this address.

Bit 17 – IDA Increment DRAM Address

If set, indicates that DRAM addresses must be incremented every time a DRAM read/write command inside the loop is executed.

Bit 16 – LINF Loop Infinite

If set, indicates that the loop must be executed indefinitely until stopped by the STOP command. Otherwise the loop is executed LCNT times.

Bits 15:8 – LCNT[7:0] Loop Count

The number of times that the loop must be executed if LINF is not set.

Bits 7:4 – LEADDR[3:0] Loop End Address

Command cache word address where the loop ends.

Bits 3:0 – LSADDR[3:0] Loop Start Address

Command cache word address where the loop starts.