3.4.49 DDR3PHY BIST Address 2 Register

Name: DDR3PHY_BISTAR2
Offset: 0x11C
Reset: 0x7FFFFFFF
Property: Read/Write

Bit 3130292827262524 
  BMBANK[2:0]BMROW[15:12] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1111111 
Bit 2322212019181716 
 BMROW[11:4] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 BMROW[3:0]BMCOL[11:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 BMCOL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 30:28 – BMBANK[2:0] BIST Maximum Bank Address

Specifies the maximum SDRAM bank address to be used during BIST before the address increments to the next rank.

Bits 27:12 – BMROW[15:0] BIST Maximum Row Address

Specifies the maximum SDRAM row address to be used during BIST before the address increments to the next bank.

Bits 11:0 – BMCOL[11:0] BIST Maximum Column Address

Specifies the maximum SDRAM column address to be used during BIST before the address increments to the next row.