3.4.31 DDR3PHY Data Training Address Register

Name: DDR3PHY_DTAR
Offset: 0x54
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 DTMPRDTBANK[2:0]DTROW[15:12] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DTROW[11:4] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DTROW[3:0]DTCOL[11:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DTCOL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – DTMPR Data Training Using MPR (DDR3 Only)

If set, specifies that data training must use the DDR3 Multi-Purpose register (MPR) register. Otherwise data training is performed by first writing to some locations in the SDRAM and then reading them back.

Bits 30:28 – DTBANK[2:0] Data Training Bank Address

Selects the SDRAM bank address to be used during data training.

Bits 27:12 – DTROW[15:0] Data Training Row Address

Selects the SDRAM row address to be used during data training.

Bits 11:0 – DTCOL[11:0] Data Training Column Address

Selects the SDRAM column address to be used during data training. The lower four bits of this address must always be “0000”.