3.4.4 DDR3PHY DLL General Control RegisterName: DDR3PHY_DLLGCROffset: 0x10Reset: 0x03737000Property: Read/WriteBit 3130292827262524 Access Reset Bit 2322212019181716 BPS200 Access R/W Reset 0 Bit 15141312111098 Access Reset Bit 76543210 Access Reset Bit 23 – BPS200 Bypass Mode Frequency Range ValueDescription 0 0 to 100 MHz 1 0 to 200 MHz
Bit 3130292827262524 Access Reset Bit 2322212019181716 BPS200 Access R/W Reset 0 Bit 15141312111098 Access Reset Bit 76543210 Access Reset