3.4.21 DDR3PHY Mode Register 1 (LPDDR3 Mode)

Name: DDR3PHY_MR1 (LPDDR3 Mode)
Offset: 0x44
Reset: 0x00000002
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 nWR[2:0]  BL[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000010 

Bits 7:5 – nWR[2:0] Write Recovery

Valid values are as follows. All other settings are reserved and must not be used.
ValueDescription
If nWRE (MR2 [4]) = 0:
1 nWR=3
4 nWR=6
6 nWR=8
7 nWR=9
If nWRE (MR2[4]) = 1:
0 nWR=10
1 nWR=11
2 nWR=12

Bits 2:0 – BL[2:0] Burst Length

Determines the maximum number of column locations that can be accessed during a given read or write command. Valid values are: 011 = 8 All other settings are reserved and must not be used.