3.4.35 DDR3PHY DCU Data Register

Name: DDR3PHY_DCUDR
Offset: 0xC4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 CDATA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CDATA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CDATA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CDATA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CDATA[31:0] Cache Data

Data to be written to or read from a cache. This data corresponds to the cache word slice specified by DDR3PHY_DCUAR.