3.4.48 DDR3PHY BIST Address 1 Register

Name: DDR3PHY_BISTAR1
Offset: 0x118
Reset: 0x0000000C
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 BAINC[11:4] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BAINC[3:0]BMRANK[1:0]BRANK[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00001100 

Bits 15:4 – BAINC[11:0] BIST Address Increment

Selects the value by which the SDRAM address is incremented for each write/read access. This value must be at the beginning of a burst boundary, i.e. the lower bits must be “0000” for BL16, “000” for BL8, “00” for BL4 and “0” for BL2.

Bits 3:2 – BMRANK[1:0] BIST Maximum Rank

Maximum SDRAM rank to be used during BIST. Write to 0 (only one rank).

Bits 1:0 – BRANK[1:0] BIST Rank

SDRAM rank to be used during BIST. Write to 0 (only one rank).