3.4.47 DDR3PHY BIST Address 0 Register

Name: DDR3PHY_BISTAR0
Offset: 0x114
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
  BBANK[2:0]BROW[15:12] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
 BROW[11:4] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 BROW[3:0]BCOL[11:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BCOL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 30:28 – BBANK[2:0] BIST Bank Address

Selects the SDRAM bank address to be used during BIST.

Bits 27:12 – BROW[15:0] BIST Row Address

Selects the SDRAM row address to be used during BIST.

Bits 11:0 – BCOL[11:0] BIST Column Address

Selects the SDRAM column address to be used during BIST. The lower bits of this address must be “0000” for BL16, “000” for BL8, “00” for BL4 and “0” for BL2.