3.4.26 DDR3PHY Mode Register 3 (DDR3 Mode)

Name: DDR3PHY_MR3 (DDR3 Mode)
Offset: 0x4C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RSVD[12:5] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RSVD[4:0]MPRMPRLOC[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:3 – RSVD[12:0] Reserved

These are JEDEC reserved bits and are recommended by JEDEC to be programmed to ‘0’

Bit 2 – MPR Multi-Purpose Register Enable

If set, enables that read data comes from the DDR3 Multi-Purpose register (MPR). Otherwise read data come from the DRAM array. Refer to the memory vendor data sheet for details.

Bits 1:0 – MPRLOC[1:0] Multi-Purpose Register (MPR) Location

Selects DDR3 Multi-Purpose register (MPR) data location. Valid value is:

00 = Predefined pattern for system calibration

All other settings are reserved and must not be used.