3.4.61 DDR3PHY ZQ Status Register 0
| Name: | DDR3PHY_ZQ0SR0 |
| Offset: | 0x188 |
| Reset: | 0x8006314A |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ZDONE | ZERR | ZCTRL[27:24] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ZCTRL[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ZCTRL[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 1 | 1 | 0 | 0 | 0 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ZCTRL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 0 | 0 | 1 | 0 | 1 | 0 | |
Bit 31 – ZDONE Impedance Calibration Done
Bit 30 – ZERR Impedance Calibration Error
Bits 27:0 – ZCTRL[27:0] Impedance Control
| [27:20] | Reserved, returns zeros on reads |
| [19:15] | Pull-up on-die termination impedance select |
| [14:10] | Pull-down on-die termination impedance select |
| [9:5] | Pull-up output impedance select |
| [4:0] | Pull-down output impedance select |