3.4.53 DDR3PHY BIST Bit Error 0 Register

Name: DDR3PHY_BISTBER0
Offset: 0x12C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 ABER[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 ABER[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ABER[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ABER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – ABER[31:0] Address Bit Error

Each group of two bits indicates the bit error count on each DDR_A[15:0]. ABER[1:0] is the error count for DDR_A[0], ABER[3:2] for DDR_A[1], and so on.