3.4.19 DDR3PHY Mode Register 1 (DDR2 Mode)

Name: DDR3PHY_MR1 (DDR2 Mode)
Offset: 0x44
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    QOFFRDQSDQSOCD[2:1] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 OCD[0]RTT1AL[2:0]RTT0DICDE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 12 – QOFF Output Enable/Disable

When ‘0’, all outputs function normal, when ‘1’ all SDRAM outputs are disabled removing output buffer current. This feature is intended to be used for IDD characterization of read current and must not be used in normal operation.

Bit 11 – RDQS RDQS Enable/Disable

Must be written to '0'.

Bit 10 – DQS DDR_DQSN Enable/Disable

Must be written to '0'.

Bits 9:7 – OCD[2:0] Off-Chip Driver (OCD) Impedance Calibration

Used to calibrate and match pull-up to pull-down impedance to 18 Ω nominal. Note that OCD is not supported by all vendors. Refer to the SDRAM memory device data sheet for details. Valid values are as follows. All other settings are reserved and must not be used.
ValueDescription
0 OCD calibration mode exit
1 Drive (1) pull-up
2 Drive (0) pull-down
4 OCD enter adjust mode
7 OCD calibration default

Bit 6 – RTT1 On-Die Termination

Selects the resistance for SDRAM on-die termination.

RTT1–RTT0: Valid values are as follows.

ValueDescription
0 ODT disabled
1 75 Ω
2 150 Ω
3 50 Ω (some vendors)

Bits 5:3 – AL[2:0] Posted CAS Additive Latency

Setting additive latency that allows read and write commands to be issued to the SDRAM earlier than normal (refer to the SDRAM memory device data sheet for details). Valid values are as follows. All other settings are reserved and must not be used. The maximum allowed value of AL is tRCD-1.
ValueDescription
0 0
1 1
2 2
3 3
4 4
5 5

Bit 2 – RTT0 On-Die Termination

Selects the resistance for SDRAM on-die termination. See RTT1.

Bit 1 – DIC Output Driver Impedance Control

Controls the output drive strength.
ValueDescription
0 Full strength
1 Reduced strength

Bit 0 – DE DLL Enable/Disable

DLL must be enabled for normal operation.
ValueDescription
0 Enable the DLL
1 Disable the DLL