3.4.5 DDR3PHY AC DLL Control Register
| Name: | DDR3PHY_ACDLLCR |
| Offset: | 0x14 |
| Reset: | 0x40000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DLLDIS | DLLSRST | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 1 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ATESTEN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MFWDLY[2:0] | MFBDLY[2] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MFBDLY[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bit 31 – DLLDIS DLL Disable
Bit 30 – DLLSRST DLL Soft Rest
Bit 18 – ATESTEN Analog Test Enable
Bits 11:9 – MFWDLY[2:0] Host Feed-Forward Delay Trim
| Value | Description |
|---|---|
| 0 | Minimum delay |
| 1–6 | Valid values, within range |
| 7 | Maximum delay |
Bits 8:6 – MFBDLY[2:0] Host Feedback Delay Trim
| Value | Description |
|---|---|
| 0 | Minimum delay |
| 1–6 | Valid values, within range |
| 7 | Maximum delay |