3.4.28 DDR3PHY Mode Register 3 (LPDDR2 Mode)

Name: DDR3PHY_MR3 (LPDDR2 Mode)
Offset: 0x4C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 RSVD[3:0]DS[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – RSVD[3:0] Reserved

These are JEDEC reserved bits and are recommended by JEDEC to be programmed to ‘0’.

Bits 3:0 – DS[3:0] Drive Strength

Valid values are as follows. All other settings are reserved and must not be used.
ValueDescription
0 Reserved
1 34.3-ohm typical
2 40-ohm typical
3 48-ohm typical
4 60-ohm typical
5 Reserved
6 80-ohm typical
7 120-ohm typical