3.4.25 DDR3PHY Mode Register 2 (LPDDR3 Mode)

Name: DDR3PHY_MR2 (LPDDR3 Mode)
Offset: 0x48
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 RSVD[3:0]RL_WL[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – RSVD[3:0] Reserved

These are JEDEC reserved bits and are recommended by JEDEC to be programmed to ‘0’.

Bits 3:0 – RL_WL[3:0]  Read and Write Latency

Valid values are as follows. All other settings are reserved and must not be used.
ValueDescription
1 RL = 3 /WL = 1
2 RL = 4 / WL = 2
3 RL = 5 / WL = 2
4 RL = 6 / WL = 3
5 RL = 7 / WL = 4
6 RL = 8 / WL = 4