3.4.45 DDR3PHY BIST Mask 1 Register

Name: DDR3PHY_BISTMSKR1
Offset: 0x108
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     CASMSKRASMSKDMMSK[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       DQMSK[1:0] 
Access R/WR/W 
Reset 00 

Bit 19 – CASMSK DDR_CASN Mask Bit

Mask bit for DDR_CASN.

Bit 18 – RASMSK DDR_RASN Mask Bit

Mask bit for DDR_RASN.

Bits 17:16 – DMMSK[1:0] DDR_DQM Mask Bit

Mask bit for DDR_DQM.

Bits 1:0 – DQMSK[1:0] DDR_D Mask Bit

Mask bit for each DDR_D[7:0] bit.