3.4.29 DDR3PHY Mode Register 3 (LPDDR3 Mode)
| Name: | DDR3PHY_MR3 (LPDDR3) |
| Offset: | 0x4C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSVD[3:0] | PDCTL[1:0] | DQODT[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:4 – RSVD[3:0] Reserved
Bits 3:2 – PDCTL[1:0] Power-Down Control
| Value | Description |
|---|---|
| 0 | ODT disabled by DRAM during power. |
| 1 | ODT enabled by DRAM during power-down. |
Bits 1:0 – DQODT[1:0] On-Die Termination
| Value | Description |
|---|---|
| 0 | Disable (default) |
| 1 | RZQ/4 (optional for LPDDR3-1066 devices) |
| 2 | RZQ/2 |
| 3 | RZQ/1 |