11.2.28 CAN2 FIFO User Address Register x High (x = 1 to 7)

Note:
  1. These register bits are not ensured to read correctly in Configuration mode and should only be accessed when the module is not in Configuration mode.

Legend: x = Bit is unknown

Name: C2FIFOUAxH
Offset: 0x5E6, 0x5F2, 0x5FE, 0x60A, 0x616, 0x622, 0x62E

Bit 15141312111098 
 FIFOUA[31:24]  
Access RRRRRRRR 
Reset xxxx0000 
Bit 76543210 
 FIFOUA[23:16]  
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – FIFOUA[31:16]  FIFO User Address bits(1)

TXEN = 1 (FIFO configured as a transmit buffer):

A read of this register will return the address where the next message is to be written (FIFO head).

TXEN = 0 (FIFO configured as a receive buffer):

A read of this register will return the address where the next message is to be read (FIFO tail).