11.2.39 CAN Data Bit Time Configuration Register Low

Note:
  1. This register can only be modified in Configuration mode (OPMOD[2:0] = 100).
Name: C1DBTCFGL(1)
Offset: 0x6C8

Bit 15141312111098 
     TSEG2[3:0] 
Access R/WR/WR/WR/W 
Reset 0011 
Bit 76543210 
     SJW[3:0] 
Access R/WR/WR/WR/W 
Reset 0011 

Bits 11:8 – TSEG2[3:0] Time Segment 2 bits (Phase Segment 2)

ValueDescription
1111

Length is 16 x TQ

. . .
0000

Length is 1 x TQ

Bits 3:0 – SJW[3:0] Synchronization Jump Width bits

ValueDescription
1111

Length is 16 x TQ

. . .
0000

Length is 1 x TQ