11.2.15 CAN2 Transmit Event FIFO User Address Register Low

Note:
  1. These register bits are not ensured to read correctly in Configuration mode and should only be accessed when the module is not in Configuration mode.

Legend: x = Bit is unknown

Name: C2TEFUAL
Offset: 0x5C8

Bit 15141312111098 
 TEFUA[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 TEFUA[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 15:0 – TEFUA[15:0]  Transmit Event FIFO User Address bits(1)

A read of this register will return the address where the next event is to be read (FIFO tail).