11.2.4 CAN2 Nominal Bit Time Configuration Register High

Note:
  1. These bits can only be modified in Configuration mode (OPMOD[2:0] = 100).
Name: C2NBTCFGH
Offset: 0x586

Bit 15141312111098 
 BRP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TSEG1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00111110 

Bits 15:8 – BRP[7:0]  Baud Rate Prescaler bits(1)

ValueDescription
1111 1111

TQ = 256/FSYS

. . .
0000 0000

TQ = 1/FSYS

Bits 7:0 – TSEG1[7:0]  Time Segment 1 bits (Propagation Segment + Phase Segment 1)(1)

ValueDescription
1111 1111

Length is 256 x TQ

. . .
0000 0000

Length is 1 x TQ