11.2.22 CAN2 Transmit Queue User Address Register Low

Note:
  1. These register bits are not ensured to read correctly in Configuration mode and should only be accessed when the module is not in Configuration mode.

Legend: x = Bit is unknown

Name: C2TXQUAL
Offset: 0x5D8

Bit 15141312111098 
 TXQUA[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 TXQUA[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 15:0 – TXQUA[15:0]  TXQ User Address bits(1)

A read of this register will return the address where the next message is to be written (TXQ head).