11.2.59 CANx Transmit Request Register Low

Legend: S = Settable bit; HC = Hardware Clearable bit

Name: CxTXREQL
Offset: 0x5B0, 0x6F0

Bit 15141312111098 
 TXREQ[15:8] 
Access S/HCS/HCS/HCS/HCS/HCS/HCS/HCS/HC 
Reset 00000000 
Bit 76543210 
 TXREQ[7:1]TXREQ0 
Access S/HCS/HCS/HCS/HCS/HCS/HCS/HCS/HC 
Reset 00000000 

Bits 15:8 – TXREQ[15:8] Unimplemented

Bits 7:1 – TXREQ[7:1]  Message Send Request bits

TXEN = 1 (object configured as a transmit object):

Setting this bit to ‘1’ requests sending a message. The bit will automatically clear when the message(s) queued in the object is (are) successfully sent. This bit can NOT be used for aborting a transmission.

TXEN = 0 (object configured as a receive object):

This bit has no effect.

Bit 0 – TXREQ0 Transmit Queue Message Send Request bit

Setting this bit to ‘1’ requests sending a message. The bit will automatically clear when the message(s) queued in the object is (are) successfully sent. This bit can NOT be used for aborting a transmission.