11.2.69 CAN Transmit Event FIFO Status Register

Note:
  1. These bits are read-only and reflect the status of the FIFO.

Legend: HC = Hardware Clearable bit; S = Settable bit can Set by ‘1

Name: CxTEFSTA
Offset: 0x5C4, 0x704

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     TEFOVIFTEFFIFTEFHIFTEFNEIF 
Access S/HCRRR 
Reset 0000 

Bit 3 – TEFOVIF Transmit Event FIFO Overflow Interrupt Flag bit

ValueDescription
1

Overflow event has occurred

0

No overflow event has occurred

Bit 2 – TEFFIF  Transmit Event FIFO Full Interrupt Flag bit(1)

ValueDescription
1

FIFO is full

0

FIFO is not full

Bit 1 – TEFHIF  Transmit Event FIFO Half Full Interrupt Flag bit(1)

ValueDescription
1

FIFO is ≥ half full

0

FIFO is < half full

Bit 0 – TEFNEIF  Transmit Event FIFO Not Empty Interrupt Flag bit(1)

ValueDescription
1

FIFO is not empty

0

FIFO is empty