11.2.32 CAN2 Filter Object Register x High (x = 0 to 15)

Name: C2FLTOBJxH
Offset: 0x642, 0x64A, 0x652, 0x65A,0x662, 0x66A, 0x672, 0x67A, 0x682, 0x68A, 0x692, 0x69A, 0x6A2, 0x6AA, 0x6B2, 0x6BA

Bit 15141312111098 
  EXIDESID11EID[17:13]  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 EID[12:5]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 14 – EXIDE Extended Identifier Enable bit

If MIDE = 1:

ValueDescription
1

Matches only messages with Extended Identifier addresses

0

Matches only messages with Standard Identifier addresses

Bit 13 – SID11 Standard Identifier Filter bit

Bits 12:0 – EID[17:5] Extended Identifier Filter bits

In DeviceNet™ mode, these are the filter bits for the first two data bytes.