11.2.41 CAN Transmitter Delay Compensation Register Low

Note:
  1. These bits can only be modified in Configuration mode (OPMOD[2:0] = 100).
  2. TCAN = 1/FCAN. FCAN is the clock which comes out of the CAN clock generator.
Name: C1TDCL
Offset: 0x6CC

Bit 15141312111098 
  TDCO[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0010000 
Bit 76543210 
   TDCV[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 14:8 – TDCO[6:0]  Transmitter Delay Compensation Offset bits (Secondary Sample Point (SSP)(1,2)

ValueDescription
111 1111

-64 x TCAN

. . .
011 1111

63 x TCAN

. . .
000 0000

0 x TCAN

Bits 5:0 – TDCV[5:0]  Transmitter Delay Compensation Value bits (Secondary Sample Point (SSP)(1,2)

ValueDescription
11 1111

63 x TSYSCLK

. . .
00 0000

0 x TSYSCLK