11.2.55 CAN Receive Overflow Interrupt Status Register Low

Note:
  1. CxRXOVIFL: FIFO: RFOVIFx (flag needs to be cleared in the FIFO register).
Name: CxRXOVIFL
Offset: 0x5A8, 0x6E8

Bit 15141312111098 
 RFOVIF[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RFOVIF[7:1]  
Access RRRRRRR 
Reset 0000000 

Bits 15:8 – RFOVIF[15:8]  Unimplemented(1)

Bits 7:1 – RFOVIF[7:1]  Receive FIFO Overflow Interrupt Pending bits(1)

ValueDescription
1

Interrupt is pending

0

Interrupt is not pending