11.2.68 CAN Transmit Event FIFO Control Register High
Note:
- These bits can only be modified in
Configuration mode (OPMOD[2:0] =
100).
| Name: | CxTEFCONH |
| Offset: | 0x5C2, 0x702 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FSIZE[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bits 12:8 – FSIZE[4:0] FIFO Size bits(1)
| Value | Description |
|---|---|
11111 |
FIFO is 32 messages deep |
| . . . | |
00010 |
FIFO is 3 messages deep |
00001 |
FIFO is 2 messages deep |
00000 |
FIFO is 1 message deep |