11.2.34 CAN2 Mask Register x High (x = 0 to 15)
| Name: | C2MASKxH |
| Offset: | 0x646, 0x64E, 0x656, 0x65E, 0x666, 0x66E, 0x676, 0x67E, 0x686, 0x68E, 0x696, 0x69E, 0x6A6, 0x6AE, 0x6B6, 0x6BE |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MIDE | MSID11 | MEID[17:13] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MEID[12:5] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 14 – MIDE Identifier Receive Mode bit
| Value | Description |
|---|---|
1 |
Matches only message types (standard or extended address) that correspond to the EXIDE bit in the filter |
0 |
Matches either standard or extended address message if filters match (i.e., if (Filter SID) = (Message SID) or if (Filter SID/EID) = (Message SID/EID)) |
Bit 13 – MSID11 Standard Identifier Mask bit
Bits 12:0 – MEID[17:5] Extended Identifier Mask bits
In DeviceNet™ mode, these are the mask bits for the first two data bytes.