11.2.73 CAN Message Memory Base Address Register High
| Name: | C1FIFOBAH |
| Offset: | 0x70E |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FIFOBA[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FIFOBA[23:18] | FIFOBA[17:16] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – FIFOBA[31:24] Message Memory Base Address bits
Defines the base address for the transmit event FIFO followed by the message objects.