15.4.25 ANSELA
Name: | ANSELA |
Offset: | 0xE92 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ANSELA7 | ANSELA6 | ANSELA5 | ANSELA4 | ANSELA3 | ANSELA2 | ANSELA1 | ANSELA0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ANSELAn Analog Select on Pins RA[7:0]
Value | Description |
---|---|
1 | Digital Input buffers are disabled |
0 | ST and TTL input buffers are enabled |