15.4.56 INLVLB
Name: | INLVLB |
Offset: | 0xE96 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INLVLB7 | INLVLB6 | INLVLB5 | INLVLB4 | INLVLB3 | INLVLB2 | INLVLB1 | INLVLB0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – INLVLBn Input Level Select on Pins Rx[7:0], respectively
Note: INLVLB2 / INLVLB1: Pins
read the I2C ST inputs when MSSP inputs select
these pins, and I2C mode is enabled.
Value | Description |
---|---|
1 | ST input used for port reads and interrupt-on-change |
0 | TTL input used for port reads and interrupt-on-change |