15.4.59 INLVLE
Name: | INLVLE |
Offset: | 0xEAB |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INLVLE7 | INLVLE6 | INLVLE5 | INLVLE4 | INLVLE3 | INLVLE2 | INLVLE1 | INLVLE0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – INLVLEn Input Level Select on Pins Rx[7:0], respectively
Value | Description |
---|---|
1 | ST input used for port reads and interrupt-on-change |
0 | TTL input used for port reads and interrupt-on-change |