15.4.5 PORTE
Note:
- Writes to PORTE are actually written to the corresponding LATE register. Reads from PORTE register return actual I/O pin values.
Name: | PORTE |
Offset: | 0xF8D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RE7 | RE6 | RE5 | RE4 | RE3 | RE2 | RE1 | RE0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset |
Bit 7 – RE7 PORTE I/O Value bit
Bit 6 – RE6 PORTE I/O Value bit
Bit 5 – RE5 PORTE I/O Value bit
Bit 4 – RE4 PORTE I/O Value bit
Bit 3 – RE3 PORTE I/O Value bits
Bit 2 – RE2 PORTE I/O Value bit
Bit 1 – RE1 PORTE I/O Value bit
Bit 0 – RE0 PORTE I/O Value bit
Bits 7:0 – REn[7:0] PORTE I/O Value bits
Reset States: |
|
Value | Description |
---|---|
1 |
PORT pin is ≥ VIH |
0 |
PORT pin is ≤ VIL |