15.4.23 LATG
Note: Writes to LATG are equivalent
with writes to the corresponding PORTG register. Reads from LATG register return
register values, not I/O pin values.
Name: | LATG |
Offset: | 0xF7F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LATG7 | LATG6 | LATG4 | LATG3 | LATG2 | LATG1 | LATG0 | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | x | x | x | x | x | x | x |
Bits 6, 7 – LATGn Output Latch G Value bits
Reset States: |
|
Bits 0, 1, 2, 3, 4 – LATGn Output Latch G Value bits
Reset States: |
|