15.4.62 INLVLH
Name: | INLVLH |
Offset: | 0xEBD |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INLVLH3 | INLVLH2 | INLVLH1 | INLVLH0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3 – INLVLHn Input Level Select on Pins Rx[7:0], respectively
Value | Description |
---|---|
1 | ST input used for port reads and interrupt-on-change |
0 | TTL input used for port reads and interrupt-on-change |