15.4.37 WPUG
Name: | WPUG |
Offset: | 0xEBB |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WPUG7 | WPUG6 | WPUG5 | WPUG4 | WPUG3 | WPUG2 | WPUG1 | WPUG0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – WPUGn Weak Pull-up PORTG Control bits
Value | Description |
---|---|
1 | Weak Pull-up enabled |
0 | Weak Pull-up disabled Note: If MCLRE = 1 , the weak pull-up in
RG5 is always enabled; bit WPUG5 is not affected and ignored. |