15.4.13 TRISE
Name: | TRISE |
Offset: | 0xF85 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRISE7 | TRISE6 | TRISE5 | TRISE4 | TRISE3 | TRISE2 | TRISE1 | TRISE0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – TRISEn PortE I/O Tri-state Control bits
Value | Description |
---|---|
1 | Port output driver is disabled |
0 | Port output driver is enabled |