15.4.61 INLVLG
Name: | INLVLG |
Offset: | 0xEB8 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INLVLG7 | INLVLG6 | INLVLG5 | INLVLG4 | INLVLG3 | INLVLG2 | INLVLG1 | INLVLG0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – INLVLGn Input Level Select on Pins Rx[7:0], respectively
Note: The state of INLVLG5 is ignored
when MCLRE =
1
.Value | Description |
---|---|
1 | ST input used for port reads and interrupt-on-change |
0 | TTL input used for port reads and interrupt-on-change |