15.4.48 SLRCONB
Name: | SLRCONB |
Offset: | 0xE97 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SLRB7 | SLRB6 | SLRB5 | SLRB4 | SLRB3 | SLRB2 | SLRB1 | SLRB0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – SLRBn Slew Rate Control on Pins Rx[7:0], respectively
Value | Description |
---|---|
1 | PORT pin slew rate is limited |
0 | PORT pin slews at maximum rate |