15.4.54 SLRCONH
Name: | SLRCONH |
Offset: | 0xEBE |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SLRH3 | SLRH2 | SLRH1 | SLRH0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3 – SLRHn Slew Rate Control on Pins Rx[3:0], respectively
Value | Description |
---|---|
1 | Port pin slew rate is limited |
0 | Port pin slews at maximum rate |