15.4.8 PORTH
Note: Writes to PORTH are actually
written to the corresponding LATH register.
Reads from PORTH register return actual I/O
pin values.
Name: | PORTH |
Offset: | 0xF90 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RH3 | RH2 | RH1 | RH0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | x | x | x | x |
Bits 0, 1, 2, 3 – RHn Port I/O Value bits
Reset States: |
|
Value | Description |
---|---|
1 | Port pin is ≥ VIH |
0 | Port pin is ≤ VIL |