15.4.38 WPUH
Name: | WPUH |
Offset: | 0xEC0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WPUH3 | WPUH2 | WPUH1 | WPUH0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3 – WPUHn Weak Pull-up PORTH Control bits
Value | Description |
---|---|
1 | Weak Pull-up enabled |
0 | Weak Pull-up disabled |