15.4.53 SLRCONG
Name: | SLRCONG |
Offset: | 0xEB9 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SLRG7 | SLRG6 | SLRG4 | SLRG3 | SLRG2 | SLRG1 | SLRG0 | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 6, 7 – SLRGn Slew Rate Control on Pins Rx[6:7], respectively
Value | Description |
---|---|
1 | Port pin slew rate is limited |
0 | Port pin slews at maximum rate |
Bits 0, 1, 2, 3, 4 – SLRGn Slew Rate Control on Pins Rx[4:0], respectively
Value | Description |
---|---|
1 | Port pin slew rate is limited |
0 | Port pin slews at maximum rate |