15.4.31 WPUA
Name: | WPUA |
Offset: | 0xE91 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WPUA7 | WPUA6 | WPUA5 | WPUA4 | WPUA3 | WPUA2 | WPUA1 | WPUA0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – WPUAn Weak Pull-up PORTA Control bits
Value | Description |
---|---|
1 | Weak Pull-up enabled |
0 | Weak Pull-up disabled |