15.4.15 TRISG
Name: | TRISG |
Offset: | 0xF87 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRISG7 | TRISG6 | TRISG4 | TRISG3 | TRISG2 | TRISG1 | TRISG0 | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 6, 7 – TRISGn TRISG Port I/O Tri-state Control bits
Value | Description |
---|---|
1 | Port output driver is disabled |
0 | Port output driver is enabled |
Bits 0, 1, 2, 3, 4 – TRISGn TRISG Port I/O Tri-state Control bits
Note: Bit TRISG5 is read-only, and will
read ‘1’ always
Value | Description |
---|---|
1 | Port output driver is disabled |
0 | Port output driver is enabled |