15.4.10 TRISB
Name: | TRISB |
Offset: | 0xF82 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRISB7 | TRISB6 | TRISB5 | TRISB4 | TRISB3 | TRISB2 | TRISB1 | TRISB0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – TRISBn TRISB Port I/O Tri-state Control bits
Note: Bits TRISB6 and TRISB7 read ‘1’
while in Debug mode.
Value | Description |
---|---|
1 | Port output driver is disabled |
0 | Port output driver is enabled |