15.4.4 PORTD
Note: Writes to PORTD are actually
written to the corresponding LATD register.
Reads from PORTD register return actual I/O
pin values.
Name: | PORTD |
Offset: | 0xF8C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RD7 | RD6 | RD5 | RD4 | RD3 | RD2 | RD1 | RD0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – RDn Port I/O Value bits
Reset States: |
|
Value | Description |
---|---|
1 | Port pin is ≥ VIH |
0 | Port pin is ≤ VIL |