15.4.51 SLRCONE
Name: | SLRCONE |
Offset: | 0xEAC |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SLRE7 | SLRE6 | SLRE5 | SLRE4 | SLRE3 | SLRE2 | SLRE1 | SLRE0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – SLREn Slew Rate Control on Pins Rx[7:0], respectively
Value | Description |
---|---|
1 | Port pin slew rate is limited |
0 | Port pin slews at maximum rate |